REF-VACUUM_C101_2ED
Turn-key reference design kit for low voltage, high-performance, high-efficiency, and high RPM PMSM/BLDC motor drive applications
The REF-Vacuum-C101-2ED is a reference design kit featuring IMC101T iMOTION controller, 2ED2304 SOI half bridge gate driver and BSC030N04NS OptiMOS. This reference design kit demonstrates our thin-film-SOI and Advanced Motion Control Engine (MCE 2.0) technologies for low-voltage, permanent-magnet motors drive up to 120KRPM speed, and inverter section rating of 30 V and 25 A. It is optimized for major low-voltage home appliances like vacuums, fans, pumps, compressors and other low voltage motor drive applications.
Before setting up and running the motor control system, the user needs to download following files from the iMOTION™ Tools & Software:
- IMC101T-T038 MCE Software containing the latest MCE firmware image, corresponding default configuration files and release notes which are required for system configuring, controlling, tuning and monitoring
- MCEWizard and MCEDesigner PC tools which are required for system configuring, controlling, tuning and monitoring
This page should be checked regularly for updates on MCE firmware or iMOTION™ PC tools. Please refer to the REF-Vacuum-C101-2ED User Manual for more information.
Summary of Features
- Input voltage 18~30V DC
- Maximum 25A 600W at 24V DC power input with on board cooling fan
- Anti-reverse connection protection
- VSP speed command potentiometer
- 3 digital Hall interface
- User UART for script function
- Over-current and over-temperature protection
- Fault diagnostic LED output
- Low noise single shunt current sample
- Auxiliary power supply with 12V, 3.3V
- PCB is 60 mm × 115 mm, 1oz copper, 2 layers PCB (or 60 mm × 63.5 mm by removing cooling fan)
- RoHS compliant
-
Main features of 2ED2304S06F
- Infineon thin-film-SOI-technology
- Fully operational to +650 V offset voltage
- Integrated ultra-fast, low RDSONbootstrap diode
- Output source/sink current capability +0.36 A/-0.7 A
- Tolerant to negative transient voltage up to -100 V (pulse width is up 300 ns) given by SOI-technology
- Gate drive supply range from 10 to 20 V
- Independent under-voltage lockout for both channels
- Short propagation delay and delay matching (60 ns, Maximum)
- Schmitt trigger inputs with hysteresis and pull down
- 3.3 V, 5 V and 15 V input logic compatible
-
Main features of IMC101T-T038
- Highly integrated solution for inverterized drives
- all digital and analog components integrated
- no external OPAMP or comparators required
- 3.3 V or 5 V supply
- Next generation of Motion Control Engine (MCE 2.0)
- Field proven computation engine for high efficiency sinusoidal motor control
- Single or leg shunt
- Sensorless or optional hall support
- Flexible host interface/control options
- Integrated protection features
- Multiple motor support with flexible parameter handling
- Highly integrated solution for inverterized drives
-
Main features of BSC030N04NS G
- Excellent gate charge x R DS(on) product (FOM)
- Very low on-resistance R DS(on)
- Ideal for fast switching applictions
- RoHS compliant - halogen free